Suggestions

Categories

Products

Content

Item number: 0232350
8 Variants

Reverse valve for blowers and Large area grippers, 5 connections, G 2 1/2"

Kenos Reverse Valves (2x3/2), are valves for vacuum with pneumatic control 2x3/2 that are used in vacuum generation machines like side channel blower.
Login or create account to access all our content and features!

Variants

  • 0208963
  • 0208964
  • 0208965
  • 0208966
  • 0232349
  • 0222793
  • 0216866
  • 0232350

Features

  • They have the function of suction, blow flow or neutral depending on the operation. 
  • They are made of anodized aluminium with POM-C seals.
  • For optimal operation and increased lifetime of the blower in combination with a lot of Kenos® grippers.

Compare products

0 item(s) added
Compare