
Item number: Kenos® FlexiGrip - KFG
Kenos® FlexiGrip - KFG
The KFG is a vacuum foam gripper that can be used as a single gripper on robots as well as on cobots, or combined into an end-of-arm tool (EOAT) for use with in...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Available in three different versions: valve gripper, flow restriction gripper or flexi bag gripper.
- The flow restriction version contains calibrated orifice adjustment, can rotate up to 360°, is thin and lightweight and enables high speed applications.
- The valve version contains auto-regulated check valves and can handle a single product not covering the full surface or complete product layers, it is not sensitive to dust and can rotate up to 80°.
- The bag gripper can be configured with a normal frame for soft bags or an additional frame for heavy bags filled with liquids.
- The KFG can be used in centralized and decentralized vacuum systems.
- Plug&Play solution with UR cap for UR cobots.
- Round foam version: Offered with a diameter of 80mm and 100mm.
- Rectangular foam version: Offered with a dimension of 80mm x 80mm and 120mm x 120mm.