Item number: Kenos® MiniGrip - KMG
Kenos® MiniGrip - KMG
The KMG is a foam gripper that can be adapted to tight clearance applications in an EOAT similar to a suction cup. Its foam surface offers the versatility to pi...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Strong and rigid support under vacuum.
- Round version: Available with a diameter of 25mm, 30mm, 40mm, 50mm, 60mm and 70mm. Choice between flow restriction or check valve technology.
- Rectangular version: Available in four sizes: 20x80mm, 20x120mm, 40x60mm, 40x100mm. The multiple suction holes require only partial gripper surface coverage and is also suitable for multiple parts handling.