Item number: Kenos® vacuum gripper – KVG120
Kenos® vacuum gripper – KVG120
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Check valves or flow reducers can fulfil the needs.
- The KVG gripping system can be equipped with integrated vacuum generation or suitable for separated vacuum generation.
- The integrated vacuum generator is a modular multi-stage COAX® ejector of easy maintenance.
- The material of the KVG gripping system is made of a technical foam (FDA material approved available), with different pitch holes and thickness or suction cups.
- Typical applications are palletizing and handling within packaging, metal, glass and wood industry.