Item number: SG.X
piSOFTGRIP family
Lightweight vacuum-driven soft gripper for sensitive and delicate objects, especially with food industry automation in mind.
piSOFTGRIP® has gripping fingers a...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Cost effective, vacuum-driven soft gripping solution.
- Suitable for sensitive and lightweight objects of odd geometries and/or an unusual surface.
- Robust and simple design.
- As easy to mount and control as a suction cup.
- Easy controlled pinch force (by adjusting vacuum level).
- Adding little extra weight to application.
- Small size.
- The silicone material is detectable, and approved for direct contact with food (in accordance with FDA 21 CFR and EU 1935/2004 regulations).
- An optional stainless-steel fitting offers wash-down provision to assist cleaning.
- The same fitting can be used for both piSOFTGRIP® and piGRIP®.
Food & beverage
Logistics
- Kitting
Packaging
- Direct food contact
General
Material
Silicone (SIL)
Characteristics
Food contact materials (FDA & EU), detectable
Suction cup model
piSOFTGRIP
Dimension
Outer diameter, min.
30;50;100 mm
Material
Name
Silicone (SIL FDA detectable)
Colour
Blue
Temperature
-40 - 200 °C
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Petrol
Wear resistance
Manuals
PDF
PDF
PDF
PDF
PDF
Brochures
PDF
PDF
PDF
PDF
PDF
Certificates
PDF
PDF
PDF
White papers
PDF