Item number: SG.X
piSOFTGRIP family
Lightweight vacuum-driven soft gripper for sensitive and delicate objects, especially with food industry automation in mind.piSOFTGRIP® has gripping fingers and...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Cost effective, vacuum-driven soft gripping solution.
- Suitable for sensitive and lightweight objects of odd geometries and/or an unusual surface.
- Robust and simple design.
- As easy to mount and control as a suction cup.
- Easy controlled pinch force (by adjusting vacuum level).
- Adding little extra weight to application.
- Small size.
- The silicone material is detectable, and approved for direct contact with food (in accordance with FDA 21 CFR and EU 1935/2004 regulations).
- An optional stainless-steel fitting offers wash-down provision to assist cleaning.
- The same fitting can be used for both piSOFTGRIP® and piGRIP®.