Suggestions

Categories

Products

Content

Item number: Configure your piFLOW®f

Configure your piFLOW®f

This is a conveyor widely used in the industry where food grade quality is a demand. Typical applications are: Food grade applications or powder and granules tr...
Read more

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • An entry-level vacuum conveyor designed for industries where food grade quality, a dust free environment and easy maintenance are required.
  • Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
  • Material in contact with the conveyed product is in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011.
  • ATEX Dust certified.
  • Steel quality ASTM 304 (stainless steel), pickled surface treatment.
  • Antistatic filter and seals.
  • Automatic filter cleaning.
  • Smooth installation and easy to use.
  • High throughput with a small footprint.

Recommendations

Related products

Compare products

0 item(s) added
Compare