Item number: Configure your piFLOW®f
Configure your piFLOW®f
This is a conveyor widely used in the industry where food grade quality is a demand. Typical applications are:
Food grade applications or powder and granules tr...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- An entry-level vacuum conveyor designed for industries where food grade quality, a dust free environment and easy maintenance are required.
- Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
- Material in contact with the conveyed product is in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011.
- ATEX Dust certified.
- Steel quality ASTM 304 (stainless steel), pickled surface treatment.
- Antistatic filter and seals.
- Automatic filter cleaning.
- Smooth installation and easy to use.
- High throughput with a small footprint.