Often implemented in large automated fulfillment centers and even in retail, bin picking applications require a combination of location accuracy, strong, stable grip on the products being handled as well as high speed. Piab provides smart solutions that combine exceptional gipping capacity with efficient vacuum generation and industry 4.0 enabled features that provide data critical to the operation. Piab’s bin picking suction cups combine a variety of flexible suction cup lips designed to seal most any object in almost any orientation with a stable bellows support that retracts easily under vacuum but can move at very rough rates of speed.