piINLINE® and piSTAMP are small light-weight decentralized vacuum ejectors that use the patented COAX® technology inside or the new optional STX technology. They are ultra-lightweight decentralized vacuum generators, some of them with integrated release mechanisms in minimized packages.They can all be mounted directly on a hose close to the suction cup (or point of suction). The piINLINE®plus has, among other nice features, a patented feature, it is the first true inline (compressed air – vacuum) ejector with integrated automatic release function. Piab’s piINLINE® ejector program offers much better performance with at least 40-50% lower energy consumption and piSTAMP 25% lower energy consumption compared to competing inline single-stage ejectors in corresponding sizes. Decentralized vacuum ejectors are especially common in the automotive, electronic/semiconductor pick-and-place applications, dedicated packaging equipment, injection-molding automation and unloading/loading metal forming machines (bending, punching and laser-cutting).
Read moreDifferent product types can’t be compared. Do you want to remove the existing products?