Compact/stackable vacuum pumps are air-driven multistage ejector families, based on COAX® technology, that come with integrated controls and special functions, such as on/off valve, blow-off valve, vacuum switch, energy saving function etc.. They are configurable platforms, making it easy to specify the exact control functions needed for the system.
Read moreDifferent product types can’t be compared. Do you want to remove the existing products?