Codice articolo: 0214714
5 Varianti
TCS-4 Collision Sensor
The TCS Collision Sensor is a mechanical device leveraging pneumatics for dynamic variability, designed to detect obstructions encountered by a robot arm. It ab...
Leggi di più
Accedi o crea un account per accedere a tutti i nostri contenuti e funzionalità!
Varianti
- 0214710
- 0214711
- 0214712
- 0214713
- 0214714
Caratteristiche
The TCS is a mechanical collision sensor that utilizes pneumatics for dynamic variability.
Detects when the robot arm has encountered an obstruction.
Absorbs the crash energy.
Stops the robot to prevent costly damage to the robot arm and tooling.
Features a repeatability of 0.013mm (0.0005") and allows the user to adjust the amount of resistance the unit must overcome before stopping the system.