Codice articolo: 0214333
5 Varianti
GPM 1-14 T Quick Change Mounting Plate (T-Type, Tubing)
The GPM T Quick Change Mounting Plate is a low-cost dove-tail solution for grippers, compatible with or without the SWM Quick Change Chuck. Made from lightweigh...
Leggi di più
Accedi o crea un account per accedere a tutti i nostri contenuti e funzionalità!
Varianti
- 0214333
- 0214336
- 0214337
- 0214340
- 0214341
Caratteristiche
Low cost dove-tail mounting plate for grippers.
• Can be used with or without SWM Quick Change Chuck.
• Lightweight aluminum plates for standard applications.
T-Type (Tubing)
• Used with tube style framework.
• Has tapped holes for KVB clamps.