提案

カテゴリー

製品

内容

アイテム番号: LBG-50 Lightweight Bag Gripper

LBG-50 Lightweight Bag Gripper

LBG-50 is a pre-engineered representative of Piab's gripper technology for palletizing. Whereas 'Lightweight' refers to the refined design, LBG-50's performance...
もっと読む

これは構成可能な製品です。コンフィグレーターを使用してアイテムをニーズに合わせてカスタマイズし、更新された価格と利用可能性を見てください。

特徴

  • Lifts bags and sacks of any standard material such as paper, plastic, non-woven and cloth. Vacuum based slip-sheet handling upgrade offered.
  • Bag dimensions up to 495 x 650 x 215 mm and ≤50 kg weight.
  • Adjustable width and finger positions for perfect adaptation to both conveyor and sacks. Active top clamp plate enables a secure vertical grip.
  • Lightweight tool design in aluminum, maximizing the robot’s payload.
  • The valve package can be configured with either Discrete I/O, Ethernet/IP or Profinet.
  • Robust mounting plates with a selection of ISO robot interface as well as undrilled for customization.

製品を比較

0アイテム追加
比較