バリエーション
- 0214353
- 0214352
特徴
- Finger claw that flips and grips securely around the part.
- Especially designed for difficult part-removal applications.
- Pneumatically single acting, spring return function.
- Extendable for longer reach using VLR Arm Extensions.
- Fully compatible with Piab's modular EOAT gripper system.
- Requirements: Maximum air pressure 87 psi (6 bar).
- Requires filtered dry air.