バリエーション
- 0214690
- 0214693
- 0214686
- 0214688
- 0214695
特徴
- Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
- Fluid: air, water
- Operating pressure range: -100kPa~1MPa
- Release collar allows easy removal of tubing without causing damage to the tube
- This product is not intended for use in potable water systems
- * Sold in Packs of 10
寸法 DWG
径
6 mm
径
6 mm
一般
重量, 最大.
69 g
CAD
CAD
データシート
PDF
マニュアル
PDF
証明書
PDF