アイテム番号: 0109858
6バリエーション
Suction cup OB50x140P Polyurethane 30/60, thread insert G3/8" male, with mesh filter
The oval suction cups are suitable for handling of long and narrow objects and surfaces when maximum lifting force is desired. Oval suction cups are specially s...
もっと読む
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!
バリエーション
- 0108674
- 0108675
- 0109858
- 0109859
- 0109914
- 0109915
特徴
- Suitable for level adjustment. Can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
- Lifting movement to separate small and thin objects.
- In the two coloured suction cup, the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
- DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.