アイテム番号: 0101684
10バリエーション
Suction cup B50MF Thermoelastic polyurethane, 1/4" NPT male, with mesh filter
The same applications as for short bellows. Also suitable for smooth objects requiring a very clean surface. Only light weight objects should be handled when th...
もっと読む
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!
バリエーション
- 0101114
- 0101682
- 0101683
- 0101684
- 0101685
- 0101686
- 0101687
- 0101688
- 0101689
- 0101690
特徴
- Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
- Suitable for level adjustment.
- Lifting movement to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface.