提案

カテゴリー

製品

内容

アイテム番号: 0110286
6バリエーション

Suction cup BF110P Polyurethane 60, with O-ring

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
もっと読む
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • 0110286
  • 0110287
  • 0110288
  • 0110289
  • 0110290
  • 0110291

特徴

  • Suitable for uneven surfaces.
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material of the DURAFLEX® is mark free.

製品を比較

0アイテム追加
比較