提案

カテゴリー

製品

内容

Suction cup B15XP Polyurethane 30/60, M5 male - 1
アイテム番号: 0204991
4バリエーション

Suction cup B15XP Polyurethane 30/60, M5 male

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
もっと読む
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • Suction cup B15XP Polyurethane 30/60, M5 male
    0204991
  • Suction cup B15XP Polyurethane 60, M5 male
    0205171
  • Suction cup B15XP Polyurethane 60
    0205172
  • Suction cup B15XP Polyurethane 30/60
    0204992

特徴

  • Suitable for limited level adjustment with good stability.
  • Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface)
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.

製品を比較

0アイテム追加
比較