アイテム番号: 0205098
14バリエーション
Suction cup B35XP Polyurethane 30/60, 1/8" NPSF female, with mesh filter
Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
もっと読む
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!
バリエーション
- 0205191
- 0205194
- 0205195
- 0205196
- 0205197
- 0205198
- 0205098
- 0205100
- 0205105
- 0205106
- 0205107
- 0205108
- 0205192
- 0205002
特徴
- Suitable for limited level adjustment with good stability.
- Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface)
- In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
- The material DURAFLEX® is mark free.