提案

カテゴリー

製品

内容

アイテム番号: 0205168
4バリエーション

Suction cup B10XP Polyurethane 60, M5 male

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
もっと読む
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • 0205169
  • 0205168
  • 0204977
  • 0204978

特徴

  • Suitable for limited level adjustment with good stability.
  • Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface)
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.

製品を比較

0アイテム追加
比較