提案

カテゴリー

製品

内容

Suction cup B25XP Polyurethane 60, 1/8" NPT male with mesh filter - 1
アイテム番号: 0205188
12バリエーション

Suction cup B25XP Polyurethane 60, 1/8" NPT male with mesh filter

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
もっと読む
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • Suction cup B25XP Polyurethane 60, 1/8" NPT male with mesh filter
    0205188
  • Suction cup B25XP Polyurethane 60, 5xM5 female
    0205189
  • Suction cup B25XP Polyurethane 60, G1/8" male / M5 female with mesh filter
    0205190
  • Suction cup B25XP Polyurethane 30/60, G1/8" male / M5 female with mesh filter
    0205097
  • Suction cup B25XP Polyurethane 30/60, 1/8" NPT male  with mesh filter
    0205095
  • Suction cup B25XP Polyurethane 30/60, 5xM5 female
    0205096
  • Suction cup B25XP Polyurethane 30/60, M5 female
    0204997
  • 吸盤 B25XP ポリウレタン 30/60、G1/8" オス、メッシュ フィルター付き
    0205050
  • 吸盤 B25XP ポリウレタン 60、G1/8" オス、メッシュ フィルター付き
    0205187
  • Suction cup B25XP Polyurethane 60, M5 female
    0205184
  • Suction cup B25XP Polyurethane 30/60
    0204998
  • Suction cup B25XP Polyurethane 60
    0205185

特徴

  • Suitable for limited level adjustment with good stability.
  • Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface)
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.

製品を比較

0アイテム追加
比較