提案

カテゴリー

製品

内容

アイテム番号: 0205212
12バリエーション

B75XP

全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • 0205208
  • 0205212
  • 0205213
  • 0205214
  • 0205156
  • 0205010
  • 0205161
  • 0205162
  • 0205883
  • 0205209
  • 0205157
  • 0205868

特徴

  • Suitable for limited level adjustment with good stability.
  • Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface).
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.

製品を比較

0アイテム追加