提案

カテゴリー

製品

内容

アイテム番号: 0206542
9バリエーション

Suction cup DCF90P Polyurethane 60, G3/8" female, with mesh filter

全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • 0206540
  • 0206541
  • 0206542
  • 0206795
  • 0206543
  • 0206544
  • 0209186
  • 0207679
  • 0207655

特徴

  • Special designed friction cups for domed or flat oily surfaces, such as sheets in metal forming processes.
  • Long lasting material, normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet but also a great choice for dry metal sheets.
  • Refined internal friction pattern provides additional grip performance, the suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
  • Thin design that easily will follow convex or concave surfaces. The thin and pliable design in combination with a special inner friction pattern will maximize grip performance.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled and has a fantastic elastic memory, even after hundreds of thousands of cycles.

製品を比較

0アイテム追加
比較