アイテム番号: 0101882
23バリエーション
Suction cup FC100 Nitrile-PVC 60, 3/8" NPSF female, with mesh filter
DURAFLEX® suction cups have been developed to meet the strict demands of the automotive industry. A typical application is the feeding of sheet metal into a pre...
もっと読む
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!
バリエーション
- 0103297
- 0103299
- 0103731
- 0103733
- 0103734
- 0103736
- 0103737
- 0103739
- 0103740
- 0103742
- 0106835
- 0106836
- 0107304
- 0107305
- 0108798
- 0108799
- 3150213P
- 3250062P
- 0101880
- 3150094P
- 0101881
- 0101882
- 0101883
特徴
- Suitable for slightly domed and flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
- Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
- The suction cups have cleats that prevent thin objects from being disfigured.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.