アイテム番号: 0101587
12バリエーション
Suction cup F40MF Thermoelastic polyurethane, 1/4" NPT male, with mesh filter
Suction cup of TPU, a mark-free material that leaves no trace on the object being handled. Suitable for flat surfaces. The cleats stop deformation by preventing...
もっと読む
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!
バリエーション
- 0101142
- 0101585
- 0101586
- 0101587
- 0101588
- 0101589
- 0101590
- 0101591
- 0101592
- 0101593
- 0101594
- 0101595
特徴
- Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
- Suitable for flat surfaces.
- Good stability and little inherent movement.
- Recommended when the lifting force is parallel to the surface of the object.