アイテム番号: 0109401
21バリエーション
Suction cup BX25P Polyurethane 60 with filter, 5xM5 female
Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
もっと読む
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!
バリエーション
- 0108240
- 0109006
- 0109312
- 0109397
- 0109398
- 0109400
- 0109401
- 0109402
- 0109403
- 0109404
- 0109405
- 0114131
- 0114149
- 0125683
- 0125684
- 9909111
- 9908800
- 9909202
- 9907924
- 9909116
- 9909117
特徴
- Suitable for level adjustment and for uneven and porous surfaces such as cardboard, etc.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
- The material DURAFLEX® is mark free.