アイテム番号: 9909187
28バリエーション
Suction cup BX35P Polyurethane 60 with filter, 3/8" NPT male, with mesh filter
Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
もっと読む
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!
バリエーション
- 0106292
- 0106604
- 0106605
- 0106619
- 0107376
- 0107377
- 0107378
- 0107379
- 0107380
- 0107477
- 0107561
- 0107562
- 0107563
- 0107567
- 0114449
- 9906975
- 9909187
- 9909190
- 9909191
- 9909193
- 9909194
- 9912151
- 9912152
- 9907493
- 9907509
- 9909189
- 9906223
- 9909192
特徴
- Suitable for level adjustment and for uneven and porous surfaces such as cardboard, etc.
- In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
- The material DURAFLEX® is mark free.