提案

カテゴリー

製品

内容

アイテム番号: 0125576
24バリエーション

Vacuum Check Valve VT-1H

Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when...
もっと読む
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • 0125576
  • 0125574
  • 0125578
  • 0125575
  • 0125573
  • 0125577
  • 0109231
  • 0120992
  • 0120993
  • 0121009
  • 0121014
  • 0121020
  • 0125582
  • 0125580
  • 0125584
  • 0125581
  • 0125579
  • 0125583
  • 0121030
  • 0121042
  • 0121060
  • 0121029
  • 0121043
  • 0121061

特徴

  • Check valve that traps vacuum in sealed applications for safe operation.
  • Built-in blow off check valve for fast release of object.
  • Available in lock pin 16, 19 or ball joint mountings, industry standard.
  • Available with level compensator to compensate for differences in level of object.
  • Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
  • Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
  • Equal line lengths from common manifold should be used for both blow-off and vacuum.
  • Maximum of (12) units per tool.

製品を比較

0アイテム追加
比較