提案

カテゴリー

製品

内容

アイテム番号: P6010_

P6010

These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge i...
もっと読む

これは構成可能な製品です。コンフィグレーターを使用してアイテムをニーズに合わせてカスタマイズし、更新された価格と利用可能性を見てください。

特徴

  • COAX® technology.
  • Available with a three-stage COAX® cartridge MIDI. Choose an Si cartridge for extra vacuum flow, a Pi cartridge for high performance at low feed pressure or an Xi cartridge when high flow and deep vacuum is needed.
  • Substantially lower air consumption as compared to conventional ejectors.
  • Modular design.
  • Available with multiple connection alternatives.
  • Low noise level.
  • Short evacuation time.
  • 1-4 cartridges.

製品を比較

0アイテム追加
比較