제안

카테고리

제품

내용

새소식

155 개의 기사
Dust-free filling
2016. 12. 6.

Dust-free filling thanks to the piFLOW®t vacuum conveyor with pre-separator

The customer opted for the Piab solution because we were able to achieve almost dust-free filling of the drying agent.

piFLOW®t tablet conveyor
2016. 11. 29.

Strong reduction of chipping tablets by using our piFLOW®t tablet conveyor with pre-separator

The tablets can now be transported more product-friendly, resulting in a considerable reduction of scrap products.

SAR robot with piCOMPACT®10X
2016. 6. 21.

SAR – A robot integrator saves 50% of air costs

The customer could use the robot to its full potential and still save 50% on air. Also, the installation time was extremely fast.

Vacuum conveyor piFLOW®f
2016. 5. 11.

Sugar sieving output increased by 30% in the Confectionary/Candy segment

The process is now automated and due to less downtime for cleaning, the customer achieves a capacity increase of 30%.

Split unit vacuum conveyor
2016. 4. 25.

Piab vacuum conveyor solves contamination issue

The split design of the Piab vacuum conveyor fulfilled the customer’s need of isolating the filter from the product receiver.

piFLOW®p vacuum conveyor
2016. 3. 2.

Safety first for chemical company using Piab vacuum conveyors

Piab’s dust-tight design reduced product loss to atmosphere providing for a cleaner, safer work environment and less product waste.

Suction cup RB20x40P
2016. 2. 28.

로봇 생산의 70% 향상

직사각형 진공 패드와 코악스(COAX®) 기술을 통해 주문자 상표 부착 생산(OEM) 업체는 떨어지는 스낵의 수를 대폭 줄임으로써 생산성을 향상 시켰습니다.

Value Line® suction cups lifting a box
2016. 2. 16.

포장 산업의 글로벌 OEM

OEM은 생산성 목표를 달성하면서 이 기계로 비용을 절감한다는 목표를 달성하였습니다. 최종 고객은 사고율과 인체 공학적인 문제를 줄임으로써 생산성이 향상되는 것을 지켜 보았습니다.

제품 비교

추가된 0 품목
비교