KBC has been designed to meet the needs of the packaging industry.
Especially dedicated to the handling of flow packs, food bags and small sacks; it is quite efficient for fast and safe liquid bags handling.
KBC offers two choices: to be supplied with internal vacuum generation, based on Piab COAX® technology, or external vacuum generation (pump/blower).
Piab COAX® technology provides a very high efficient suction capacity in combination with reasonable air consumption.
Due to its special design, KBC offers a wide range of plastic cups adapting to different sacks and bags dimensions and weights. Customized shapes are also available.
Unique characteristic of KBC is the absence of any rubber sealing lip that offers a great advantage to customer: No spare parts needed! No machine stop for maintenance!
Plastic cups are made of PEHD material