P6010 CU - 1
품목 번호: P6010_CU

P6010 CU

These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge i...
더 읽기

이것은 구성 가능한 제품입니다. 제품을 사용자의 필요에 맞게 구성하고 업데이트된 가격과 가용성을 확인하려면 구성기를 사용하세요.

특징

  • COAX® P6010 multistage ejector with Pi, Si or Xi vacuum cartridge(s).
  • Integrated Control Unit (CU) with electric valves for vacuum on-off and blow-off control.
  • Mechanical valve for blow-off flow adjustment.
  • Configurable and modular design.
  • On CU units for P6010, there is an option to blow from a separate port to maximize blow-off efficiency in the vacuum system.
  • 1-4 cartridges.