Numer przedmiotu: 0214339
3 Warianty
GPM 3 ST Quick Change Mounting Plate (ST-Type, Steel)
The GPM ST is a low-cost dove-tail mounting plate designed for grippers, suitable for use with or without the SWM Quick Change Chuck. The ST-Type (Steel) varian...
Czytaj więcej
Zaloguj się lub utwórz konto, aby uzyskać dostęp do wszystkich naszych treści i funkcji!
Warianty
- 0215353
- 0214335
- 0214339
Funkcje
Low cost dove-tail mounting plate for grippers.
• Can be used with or without SWM Quick Change Chuck
ST-Type (Steel)
• Recommended for use only with steel SWM plates
• Use with steel SWM plates for heavy duty applications
• Comes with predrilled pilot holes to assist with drilling custom hole sizes.