Número do item: Kenos® vacuum gripper – KBC
Garra de vácuo Kenos® – KBC
Este é um produto configurável. Use o configurador para personalizar o item de acordo com suas necessidades e veja o preço e a disponibilidade atualizados.
Características
- KBC has been designed to meet the needs of the packaging industry.
- Especially dedicated to the handling of flow packs, food bags and small sacks; it is quite efficient for fast and safe liquid bags handling.
- KBC offers two choices: to be supplied with internal vacuum generation, based on Piab COAX® technology, or external vacuum generation (pump/blower).
- Piab COAX® technology provides a very high efficient suction capacity in combination with reasonable air consumption.
- Due to its special design, KBC offers a wide range of plastic cups adapting to different sacks and bags dimensions and weights. Customized shapes are also available.
- Unique characteristic of KBC is the absence of any rubber sealing lip that offers a great advantage to customer: No spare parts needed! No machine stop for maintenance!
- Plastic cups are made of PEHD material