Sugestões

Categorias

Produtos

Conteúdo

Ventosa B52XP Poliuretano 30/60, G3/8"  macho - 1
Número do item: 0205132
16 Variantes

Ventosa B52XP Poliuretano 30/60, G3/8" macho

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
Leia mais
Faça login ou crie uma conta para acessar todo o nosso conteúdo e recursos!

Variantes

  • Ventosa B52XP Poliuretano 60, G1/4"  macho
    0205203
  • Ventosa B52XP Poliuretano 60, 1/4" NPT macho
    0205204
  • Ventosa B52XP Poliuretano 60, G3/8"  macho
    0205205
  • Ventosa B52XP Poliuretano 60, 5x1/8" NPSF fêmea
    0205207
  • Ventosa B52XP Poliuretano 30/60, 1/8" NPSF fêmea
    0205110
  • Ventosa B52XP Poliuretano 30/60, G1/8"  macho
    0205129
  • Ventosa B52XP Poliuretano 30/60, 1/4" NPT macho
    0205131
  • Ventosa B52XP Poliuretano 30/60, G3/8"  macho
    0205132
  • Ventosa B52XP Poliuretano 30/60, 3/8" NPT macho
    0205133
  • Ventosa B52XP Poliuretano 30/60, 5x1/8" NPSF fêmea
    0205134
  • Ventosa B52XP Poliuretano 60, 3/8" NPT macho
    0205206
  • Ventosa B52XP Poliuretano 30/60
    0205007
  • Ventosa B52XP Poliuretano 60
    0205200
  • Ventosa B52XP Poliuretano 60, 1/8" NPSF fêmea
    0205199
  • Ventosa B52XP Poliuretano 60, G1/8"  macho
    0205202
  • Ventosa B52XP Poliuretano 30/60, G1/4"  macho
    0205130

Características

  • Suitable for limited level adjustment with good stability.
  • Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface)
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.

Comparar produtos

0 item(s) adicionado(s)
Comparar