Номер товара: 0214334
3 Варианты
GPM 2 SA Semi-Automatic Quick Change Mounting Plate
Automatically couples air and vacuum linesPrevents mixing up of air and vacuum lines during tool changesMust be used with a SWM SA Quick Change Chuck
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
- 0214334
- 0214332
- 0214338
Особенности
- Automatically couples air and vacuum lines
- Prevents mixing up of air and vacuum lines during tool changes
- Must be used with a SWM SA Quick Change Chuck