Номер товара: 0207044
Suction cup F-OB 10x30 Silicone, G1/8" male SS, FCM
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Особенности
- The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004.
- Transparent color without pigment
- Long lasting high-end silicone material
- Excellent grip on oblong parts such as flow-packs and stick-packs
- Available with threaded and integrated stainless steel fittings.
- Easy to clean with hygienic design. No dust/dirt pockets.