Номер товара: 0110291
14 Варианты
Suction cup BF110P Polyurethane 30/60, 3/8" NPSF female
Odpowiednie do przenoszenia przedmiotów o nierównych i porowatych powierzchniach, jak np. tektura. Przyssawki ze specjalnie opracowanego materiału DURAFLEX® łączą w sobie elastyczność gumy i odporność na zużycie poliuretanu. Materiał nie pozostawia śladów na przenoszonym przedmiocie.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Примерка
Не совместим с выбранной подгонкой или размером. Выбор этой опции будет отрегулировать размер/фитинг.
Особенности
- Optimized for Uneven and Porous Surfaces. BF-P is engineered to grip securely on challenging surfaces, such as cardboard and other porous materials, ensuring minimal leakage and maximum efficiency .
- Manufactured from a specially developed DURAFLEX® material, these suction cups offer the elasticity of rubber combined with the wear resistance of polyurethane for extended durability .
- In the 30/60 Shore design, the bellows and sealing lip are made from materials of different hardnesses, providing a strong, stable structure while maintaining a soft, flexible seal for optimal handling of varied surfaces .
- The 60 Shore DURAFLEX® material is mark-free, making these suction cups suitable for sensitive applications where surface integrity must be preserved.
- Ideal for a variety of industries and tasks, including automotive (plastic part removal, trim assembly), packaging (box handling, carton erecting), and plastics (part removal), as well as general automation and pick-and-place operations .