Номер товара: 0117924
CU (Control Unit) P3010, P5010 & P6010
Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when...
Читать далее
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Особенности
- For vacuum pumps P3010, P5010 and P6010.
- CU with electric valves for vacuum on/off and blow-off.
- Mechanical valve for blow-off flow adjustment.
- Special M12 4-pin cable assembly with LED for status of valve signal.