Номер товара: 0104350
4 Варианты
Vacuum switches, inductive universal
Our line includes inductive universal, electro-mechanical and pneumatic vacuum switches that are pre-set or adjustable.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
- 0104350
- 3116064
- 3116089
- 3116090
Особенности
- Converts a vacuum level to a digital signal, 24 VDC.
- Vacuum-actuated membrane linked to a proximity-inductive universal switch.
- Integrated cable with open ends included.
- PNP NO/NC or NPN NO/NC output functions.
- The switch must be connected in series with the load.