Номер товара: 0110358
2 Варианты
Vacuum switch, M5
Our line includes inductive universal, electro-mechanical and pneumatic vacuum switches that are pre-set or adjustable.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
- 0110358
- 0110359
Особенности
- Converts an adjusted vacuum level to a digital output signal for pressure or vacuum.
- NC in vacuum range 0–100 -kPa. NO in pressure range 0–300 kPa.
- Very low weight and small format with M5 90° angle swivel connection.
- Integrated cable with open ends included.