Номер товара: 0119558
T-connector M12
Our line includes inductive universal, electro-mechanical and pneumatic vacuum switches that are pre-set or adjustable.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Особенности
- Serially connects two or several vacuum switches, VS4128, into one common output to the PLC or BUS-I/0.
- Quick and simple installation with standard male to female M12 eurofast cable assemblies.
- Suitable if the PLC or BUS-I/O is limited to one or two input signals from a vacuum system with several vacuum switches.