Silencer SILPO G 1/8", drilled hole - 1
Номер товара: 02.44.562
4 Варианты

Silencer SILPO G 1/8", drilled hole

Silencer with a very good sound dampening effect. Appropriate use for vacuum ejectors when the intake air concentration of particles, which are liable to clog the silencer, is high.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Варианты

  • Silencer SILPO G 1/8", drilled hole
    02.44.562
  • Silencer SILPO G 1/4", drilled hole
    02.44.563
  • Silencer SILPO G 3/8", drilled hole
    02.45.412
  • Silencer SILPO G 1/2", drilled hole
    02.45.413

Особенности

  • Silencer with a very good sound dampening effect. Appropriate use for vacuum ejectors when the intake air concentration of particles, which are liable to clog the silencer, is high.