Номер товара: 0117783
P6040 Function V30
Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when...
Читать далее
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Особенности
- Patented COAX® technology
- Substantially lower air consumption
- Modular design for flexible performance
- Compact and durable with no moving parts
- With its low energy consumption it can be controlled directly from the control system