Item number: BX52P.4K
31 Variants
Suction cup BX52P Polyurethane 30/60
Login or create account to access all our content and features!
Variants
- BX52P.4K
- BX52P.4K.05AA.F
- BX52P.4K.F
- BX52P.4K.05DA.F
- BX52P.4K.05AG.F
- BX52P.4K.05AB.F
- BX52P.4K.05AF.F
- BX52P.4K.05AC.F
- BX52P.4K.05DB.F
- BX52P.4K.05AD.F
- BX52P.4K.05DD.F
- BX52P.4K.05DF.F
- BX52P.4E
- BX52P.4E.05AG.F
- BX52P.4E.05AA.F
- BX52P.4E.05AB.F
- BX52P.4E.05DB.F
- BX52P.4E.05AD.F
- BX52P.4E.05DD.F
- BX52P.4E.05AF.F
- BX52P.4E.05DF.F
- BX52P.4E.05AC.F
- BX52P.4K.05AE.F
- BX52P.4E.05AE.F
- BX52P.4E.F
- BX52P.4E.05DC.F
- BX52P.4E.05DE.F
- BX52P.4K.05DC.F
- BX52P.4K.05DE.F
- BX52P.4K.05AI.F
- BX52P.4E.05AI.F
Features
- Suitable for level adjustment and for uneven and porous surfaces such as cardboard, etc.
- Dual hardness allowing strength and stability in conjunction with softness and flexibility.
- DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
- The DURAFLEX® material is mark-free.
- Filter disk made of polyester PES4/14 and TPE.
Automotive
- Plastic part removal
- Exterior and interior trim components assembly
Packaging
- Boxes and containers
- Card / lid feeding and sorting
- Case / carton erecting, case / carton opening closing
- Robot pick and place and packing
- Rotary carton feeding
- Slip sheet feeding
- Tray forming, tray unloading and loading
Plastics
- Plastic part removal
General
Material
Polyurethane (PU)
Characteristics
Dry sheet metal , Corrugated / cardboard , Plastic injection molded parts , Mark free
Suction cup model
BX-P
Volume
1.83 in³
Weight, min.
0.85 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
1.54 in
Outer diameter, min.
2.087 in
Performance - lifting forces
BX52P PU30 PU60
5.91 -inHg
7.19 lbf
5.62 lbf
17.72 -inHg
12.59 lbf
9.89 lbf
26.58 -inHg
16.86 lbf
12.14 lbf
Material
Name
Polyurethane (PU30)
Color
Yellow
Temperature
50 - 122 °F
Hardness
30 °Shore A
Material
Name
Polyurethane (PU60)
Color
GreenTransparent
Temperature
50 - 122 °F
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF