特徴
- Patented COAX® technology.
- Suitable for all flat and rough surfaces.
- Good stability and little inherent movement due to high friction of the rubber material.
- Recommended when the lifting force is parallell to the surface of the object.
- Available with a two or three-stage COAX® cartridge MIDI. Choose an Si cartridge for extra vacuum flow, a Pi cartridge for high performance at low feed pressure or an Xi cartridge when high flow and deep vacuum is needed.
- The three-stage cartridge will give extra high initial vacuum flow, suitable in high speed applications.
- Easy installation and flexible positioning with several mounting options.