Número do item: 0205095
12 Variantes
Ventosa B25XP Poliuretano 30/60, 1/8" NPT macho
Faça login ou crie uma conta para acessar todo o nosso conteúdo e recursos!
Variantes
- 0205188
- 0205189
- 0205190
- 0205097
- 0205095
- 0205096
- 0204997
- 0205050
- 0205187
- 0205184
- 0204998
- 0205185
Características
- Suitable for limited level adjustment with good stability.
- Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface)
- In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
- The material DURAFLEX® is mark free.