Номер товара: 0214600
2 Варианты
RVA 30-50 Retracting Vacuum Arm
Used in conjunction with a vacuum cup to retract the work piece once vacuum is made.
Aids in insert molding, transfer molding, and short cycle molding.
Extendab...
Читать далее
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
- 0214599
- 0214600
Особенности
- Used in conjunction with a vacuum cup to retract the work piece once vacuum is made.
- Aids in insert molding, transfer molding, and short cycle molding.
- Extendable for longer reach (using VLR).